To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

M12 5 Position A-Coded Male/Female Cable 2.0m

L-com stocks 5 Position A-coded M12 cable assemblies for use in sensor and Fieldbus applications. These rugged cables feature PUR jackets, 22 AWG stranded conductors and are 100% factory tested to ensure system uptime.

Features
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • Operating temp: -25~90C
  • Used to connect M12 devices used in industrial Ethernet and Fieldbus applications
  • PUR jacket resists oil and other contaminants
  • Straight through pin-out
Application
  • Device level connectivity
  • Fieldbus
  • Process industry applications
  • Factory automation
  • Industrial Ethernet

SKU M12M12F5A-2
QTY available 1427
Quantity Price
1 - 24 $58.99
25 - 49 $56.04
50 - 99 $53.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $58.99

Key Specifications

Key Specifications