To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

M12 8 Pin A-Code Female Right Angle Field Termination Connector, 24-20AWG

Item # M12FT8AF90
Availability
64
Price Table
Quantity Price
1 - 24 $72.99
25 - 49 $69.34
50 - 99 $65.69
100 + Call Us
Add to Cart

Description

Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 A-Code 8-Position Field Termination Connectors to meet those needs and more. They are suitable for terminating 24AWG to 20AWG conductors and require no special tools. The connectors are IP67 rated and available in male, female, unshielded, shielded and right angle versions. All connectors are straight wired. Contact us with your M12 applications today.

Features
  • Fit for 24AWG to 20AWG solid conductors with no special tools required for termination
  • IP67 rated when properly mated with temperature range: -40°C to +85°C
  • Recommended torque value: 0.6Nm
  • Fit for cables with an overall OD of 0.24"-0.31" (6.0mm to 8.0mm)
  • Unshielded M12, 8 Position, A-Coded (single keyway) Female Right Angle Field Termination Connector suitable for straight wire applications such as sensors or actuators
Application
  • Factory automation controls and equipment
  • Field Technicians and Installers
  • Material handling
  • Food and beverage services
  • Sensor, Actuator or Fieldbus applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories