To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

M8 3 Pos Female Field Termination Connector

Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender or number of pins your M8 application requires? L-com presents new M8 Field Termination Connectors to meet those needs and more. These connectors will allow you to terminate M8 cables in the field. They are suitable for terminating 20AWG to 23AWG conductors and require no special tools. The connectors are IP67 rated and available in male or female versions with 3 or 4 positions. Contact us with your M8 applications today.

Features
  • Fit for 23AWG to 20AWG solid conductors and cables with an overall OD of 0.157" (3.99mm) to 0.201" (5.11mm) and no special tools are required for termination
  • IP67 rated when properly mated
  • Available in Male or Female and 3 position or 4 position
  • M8, 3 Position, Female Field Termination Connector
  • Temp range: -25°C to +85°C
Application
  • Actuators
  • I/O connectivity
  • Industrial control and factory automation
  • Sensors or miniature sensor applications
  • Test equipment

SKU M8FT3F
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications