To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

M8 4 Pole Female Receptacle, Front Mounting Style with 0.3m Leads

Item # REC-M84FF-LEADS
Availability
31
Price Table
Quantity Price
1 - 24 $39.19
25 - 49 $37.23
50 - 99 $35.27
100 + Call Us
Add to Cart

Description

L-com offers M8 receptacles for your enclosure and panel mounting needs. These receptacles can be used to connect cables in sensor, actuator or any other application that requires an M8 interface. They are IP67 rated to ensure protection against liquids and particulate. Flying leads make it very easy to terminate in any way you see fit for your application. Threaded or locked mates make the connectors secure from accidental disconnect and vibration. These connectors are designed for front mounting.

Features
  • Mates with standard thread type 4 pole M8's as well as Brad® Nano-Change® types
  • Fully potted with IP67 protection from liquids and fine particulates and built with easy to work with 24AWG, PVC leads
  • Temperature range of -25°C to +90°C
  • Front mounting style
  • Find L-com's M8 style assemblies HERE
Application
  • Sensors or miniature sensor applications
  • I/O connectivity
  • Test equipment
  • Industrial control and factory automation
  • Actuators


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov