L-com provides a selection of M8 Ethernet cables, including IP68, 3-Pole, 4-Pole, and pigtail cabling assemblies, for the most challenging and demanding applications. These Ethernet cables come in male-to-pigtail, female-to-pigtail, and male-to-female configurations with 3 and 4 poles. Our sturdy, lightweight M8 cables, with M8 connectors that comply with IEC standards, are ideal for use with miniature sensors and actuators in industrial control applications. Make your purchase now to take advantage of our same-business-day shipping.

Our M8 Ethernet cables have an IP68 classification, which offers protection from liquids and particulates (when mated), and the pigtail variants give users the option to design their assemblies with 24AWG leads. The most challenging industrial and environmental conditions can be handled by Nano-Change® connectors.These M8 Ethernet cable assemblies from L-com have PVC jackets that are cost-effective and have a flexible -20°C to +105°C temperature range. The 3- or 4-pole M8 components, such as sensors, actuators, or test equipment, are connected using these M8 cables.

For all your requirements, including a mate for your cable or a receptacle for enclosure or panel requirements, L-com offers unique, premium-rated M8 Ethernet cables.These also have an anti-vibration mechanism to avoid loosening under high-vibration applications, as well as a small, compact design for space-sensitive applications. Our M8 cable assemblies are perfect for applications using sensors, including micro-sensors, test equipment, actuators, I/O connectivity, industrial control, and factory automation. Additional specifications, dimensions, and CAD drawings for these devices are available on our downloadable PDF datasheets.

L-com is a well-known provider of high-quality Ethernet cables and we are accessible by phone, chat, and email. Our products are in stock and ready for shipping. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. We are a custom M8 Ethernet cable manufacturer and so we are the perfect choice for your future project because of the low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our M8 Ethernet cables or other components.