To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Cat5e RJ45 Coupler (8x8), Shielded

An exclusive from L-com is our extensive offering of network grade couplers for Ethernet applications. Our unique offset design allows Cat5e performance with only 1.25" of panel mounting depth required. Featuring an industry standard Keystone-Mount design, these couplers can be installed into typical panels and wall plate openings. For maximum protection from EMI/RFI choose the shielded versions which feature a stamped metal shell. These RJ45 couplers are engineered to bring high performance in a compact design. Contact us for aggressive pricing for your larger projects.

Features
  • High Performance Ethernet Coupler for panel and wall plate mounting
  • Keystone Style Snap in mounting design for compatibility with common wall plates and rack panels
  • Fully shielded housing options reduce EMI/RFI interference
  • EIA568A/B dual wiring provides compatibility in every installation
  • Larger volume quotations are available; Contact us today!
Application
  • Enclosure/panel
  • OEM applications
  • Confined space designs
  • Ethernet

SKU UJ5T568S
QTY available 1245
Quantity Price
1 - 24 $15.59
25 - 49 $14.03
50 - 99 $12.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $15.59

Key Specifications

Key Specifications