To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Coupler, RJ11 (6x4), Cat 3, Crossed, 30um, Ivory

L-com's exclusive line of category 3 panel mount connectors is the perfect choice for passing modular cables through a rack panel or wall plate. The unique flange mount design accepts #4 or #5 screws for secure mounting of these couplers to any panel (purchased separately). Contacts have 30 microinches of gold plating for durability and the ivory plastic shell is UL94V-0 rated. With a category 3 rating these couplers can be used for either voice or data applications. Large volume discounts offered; Call today.

Features
  • 30 microinches gold plating for a durable connection
  • Flange mount design accepts #4 or #5 screws for secure panel mounting
  • Sturdy snap together design with integrated PCB for superior electrical performance
  • Category 3 rated RJ45 Panel Mount Coupler, Cross-wired for voice or data applications
  • UL94V-0 rated ivory plastic shell for ruggedness
Application
  • Telecommunications
  • IDF/MDF
  • LAN
  • Voice/Data

SKU ECF5044C-IV
QTY available 1232
Quantity Price
1 - 24 $6.29
25 - 49 $5.98
50 - 99 $5.66
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.29

Key Specifications

Key Specifications