Modular Crimp Die Set, RJ45 8 Pin Category 5E Plugs (Non Ferrule)

Item # HTS8100-88C5
Availability
7
Price Table
Quantity Price
1 - 9 $202.23
10 - 24 $198.19
25 - 99 $194.14
100 + Call Us
Add to Cart

Description

The Stewart ratcheting Crimp Tool Kit is designed for mid- to high-volume applications. The rugged tool frame and hardened steel die sets are suitable for usage by cable production shops and installers who rely on crimp tools to handle repeated use. You can easily change out the crimp dies on these tools. The ratcheting handle requires a full cycle of the tool before releasing the plug, assuring a fully crimped plug each time.

Features
  • Stewart crimp tool system for mid- to high-volume crimping
  • Die sets available for a variety of applications including RJ11/12, RJ45, shielded and non-shielded
  • Durable hardened steel die set that can be easily replaced
  • Ratcheting handle assures a fully crimped modular plug
  • Suitable for both factory production and field terminations
Application
  • Cable assembly
  • Cable installation
  • Cable repair


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products