To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Crimp Tool for 4X4 Handset Plugs

L-com's economical medium service modular crimp tools are the right choice where the expense of a professional grade tool is not wanted. Featuring carbon steel dies, these tools provide a quality crimp for RJ style plugs. Each tool is made with an all steel frame to insure a long service life. A built in cable cutter allows for faster cable prep with just one tool. Improve your modular plug terminations by getting a new L-com crimp tool today.

Features
  • All steel construction with plastic handle grips for overall comfort
  • Medium service modular crimp tools for RJ style modular plugs
  • Typically ships from stock for fast delivery
  • Carbon steel dies insure a quality crimp for connectors
  • Crimp tools are available for RJ22 (handset), RJ11, RJ12, or RJ45 style modular plugs
Application
  • Cable assembly
  • Cable installation
  • Cable repair

SKU HT2094C
QTY available 2
Quantity Price
1 - 24 $26.39
25 - 49 $25.07
50 - 99 $23.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $26.39

Key Specifications

Key Specifications