Modular Crimp Tool for RJ11 and RJ12 Plugs

SKU HT2096
QTY available 28
Quantity Price
1 - 24 $46.19
25 - 49 $43.88
50 - 99 $41.57
100 + Call Us
Price $46.19

All Prices are in US Dollars and do not include duties



L-com's economical medium service modular crimp tools are the right choice where the expense of a professional grade tool is not wanted. Featuring carbon steel dies, these tools provide a quality crimp for RJ style plugs. Each tool is made with an all steel frame to insure a long service life. A built in cable cutter allows for faster cable prep with just one tool. Improve your modular plug terminations by getting a new L-com crimp tool today.

Features
  • All steel construction with plastic handle grips for overall comfort
  • Crimp tools are available for RJ22 (handset), RJ11, RJ12, or RJ45 style modular plugs
  • Medium service modular crimp tools for RJ style modular plugs
  • Typically ships from stock for fast delivery
  • Carbon steel dies insure a quality crimp for connectors

Application
  • Cable installation
  • Cable assembly
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Tool Type
Crimper, Cutter and Stripper