Modular Panel Jack, Cat 3, RJ12 (6x6) / Wires, 30µ, Ivory

Item # ECJ5046-IV
Availability
585
09/27/2024 * Up to 810
Call Us * Over 810
*Estimated Availability
Price Table
Quantity Price
1 - 24 $7.69
25 - 49 $7.31
50 - 99 $6.92
100 + Call Us
Add to Cart

Description

L-com's exclusive line of panel mount jacks is the perfect choice for passing modular cables through a rack panel or wall plate. The unique flange mount design accepts #4 or #5 screws for secure mounting of these couplers to any panel (purchased separately). Contacts have 30 microinches of gold plating for durability and the ivory plastic shell is UL94V-0 rated. 10" wire leads allow you to connect directly to a PC board or another connector. These couplers can be used for either voice or data applications. Large volume discounts offered; Call today.

Features
  • 10" wire leads allow connection directly to a PC board
  • 30 microinches gold plating for a durable connection with UL94V-0 rated ivory plastic shell for ruggedness
  • Cat 3 rated Panel mount RJ11/12 and RJ45 jacks with 10" wire leads for voice or data applications
  • Flange mount design accepts #4 or #5 screws for secure panel mounting
  • Sturdy snap together design with integrated PCB for superior electrical performance
Application
  • Telecommunications
  • Voice
  • Data
  • LAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov