To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Plug, Handset (4x4), Pkg/100

Finding the right modular plug has never been easier with L-com's extensive line of products. These economical crimp plugs are designed to work with stranded cable and are easy to terminate. A rectangular cable entry helps hold flat silver satin style cables securely. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • RJ11, RJ12, and RJ45 Crimp Plugs – Rectangular entry for flat silver satin style cables
  • Rectangular cable entry helps hold flat silver satin style cables securely
  • Contact design is compatible with 24-28 AWG stranded conductors
  • RJ11, RJ12, MMJ, RJ22, and RJ45 styles available for most applications
  • Plugs are packaged 100 pieces per bag
Application
  • Telecommunications
  • Cable assembly
  • LAN
  • Voice/Data

SKU TD4P4HS
QTY available 51
Quantity Price
1 - 24 $34.59
25 - 49 $31.13
50 - 99 $27.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $34.59

Key Specifications

Key Specifications