To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Plug, RJ11 (6x4), Pkg/100

Finding the right modular plug has never been easier with L-com's extensive line of products. These economical crimp plugs are designed to work with stranded cable and are easy to terminate. A radius cable entry maintains cable pairs for UTP style cables. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • RJ11, RJ12, and RJ45 Crimp Plugs – Radius entry for round UTP style cables
  • Radius cable entry maintains cable pairs for UTP cables
  • Contact design is compatible with 24-28 AWG stranded conductors
  • RJ11, RJ12, and RJ45 and 10-pin styles available for most applications
  • Plugs are packaged 100 pieces per bag
Application
  • Premise wiring
  • Voice/Data applications
  • Network infrastructure
  • LAN

SKU TDS6P4C
QTY available 398
Quantity Price
1 - 24 $25.79
25 - 49 $23.21
50 - 99 $20.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $25.79

Key Specifications

Key Specifications