To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Plug, RJ11 (6x4), Rectangular Entry Pkg/100

Finding the right modular plug has never been easier with L-com's extensive line of products. These economical crimp plugs are designed to work with stranded cable and are easy to terminate. A rectangular cable entry helps hold flat silver satin style cables securely. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • RJ11, RJ12, and RJ45 Crimp Plugs – Rectangular entry for flat silver satin style cables
  • Rectangular cable entry helps hold flat silver satin style cables securely
  • Contact design is compatible with 24-28 AWG stranded conductors
  • RJ11, RJ12, MMJ, RJ22, and RJ45 styles available for most applications
  • Plugs are packaged 100 pieces per bag
Application
  • Telecommunications
  • Cable assembly
  • LAN
  • Voice/Data

SKU TD6P4C
QTY available 51
Quantity Price
1 - 24 $26.79
25 - 49 $24.11
50 - 99 $21.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $26.79

Key Specifications

Key Specifications