To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Modular Plug, RJ12 (6x6), Radius Entry Pkg/100

Item # TSP3066R
Availability
183
Price Table
Quantity Price
1 - 24 $60.99
25 - 49 $54.89
50 - 99 $48.79
100 + Call Us
Add to Cart

Description

Finding the right modular plug has never been easier with L-com's extensive line of products. These crimp plugs are easy to terminate with no management bar or special crimp rings required. Stewart's patented two-prong contact design works for both Solid and Stranded conductors. A radius cable entry maintains cable pairs for UTP style cables. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • 50 micro-inches gold plating for connection quality, performance, and durability
  • RJ11, RJ12, and RJ45 crimp plug accepts solid or stranded cable
  • Plugs are packaged 100 pieces per bag
  • Radius cable entry maintains cable pairs for UTP cables
  • Superior two-prong contact design works for both Solid or Stranded conductors
Application
  • LAN
  • Voice/video/data
  • Cable assembly
  • Networking
  • Premise wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov