To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Plug, RJ45 (8x8), Flat or Round Cable Pkg/100

Finding the right modular plug has never been easier with L-com's extensive line of products. These economical crimp plugs are designed to work with stranded cable and are easy to terminate. A radius cable entry maintains cable pairs for UTP style cables. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • RJ11, RJ12, and RJ45 Crimp Plugs – Radius entry for round UTP style cables
  • Radius cable entry maintains cable pairs for UTP cables
  • Contact design is compatible with 24-28 AWG stranded conductors
  • RJ11, RJ12, and RJ45 and 10-pin styles available for most applications
  • Plugs are packaged 100 pieces per bag
Application
  • Premise wiring
  • Voice/Data applications
  • Network infrastructure
  • LAN

SKU TDS8P8C
QTY available 37
Quantity Price
1 - 24 $62.00
25 - 49 $55.80
50 - 99 $49.60
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $62.00

Key Specifications

Key Specifications