To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Plug, RJ45(8x8) Category 5/5E Shielded, Pkg/50

Finding the right RJ45 connector has never been easier with L-com's extensive line of RJ45 connector products. Stewart's staggered-pin Cat5e rated RJ45 connector is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. The interior of this RJ45 connector is designed to guide the pairs without the use of a management bar. The shielded version helps protect against EMI/RFI interference and maintains proper ground connection. Same day shipping on most items; Order online today!

Features
  • 50 micro-inches gold plating for connection quality, performance, and durability
  • Shielded version protects against EMI/RFI interference and maintains proper ground connection
  • Category 5E rated RJ45 crimp plug for high performance patch cables
  • Plugs are packaged 50 pieces per bag
  • Superior two-prong contact design works for both Solid or Stranded conductors
Application
  • 10/100TX
  • Ethernet
  • LAN
  • Premise wiring

SKU TSP4088C5S
QTY available 142
Quantity Price
1 - 24 $87.99
25 - 49 $79.19
50 - 99 $70.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $87.99

Key Specifications

Key Specifications