To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Plug, RJ45(8x8) Category 6, Pkg/50

Finding the right modular plug has never been easier with L-com's extensive line of products. Stewart's staggered-pin category 6 rated RJ45 crimp plug is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. The pair management bar holds conductors in the proper position for crimping to improve cable performance. Order online today!

Features
  • 50 micro-inches gold plating for connection quality, performance, and durability
  • Category 6 rated RJ45 crimp plug for high performance patch cables
  • Plugs are packaged 50 pieces per bag
  • Superior two-prong contact design works for both Solid or Stranded conductors
Application
  • 10/100/1000TX
  • Gigabit Ethernet
  • LAN
  • Premise wiring

SKU TSP3988C6
QTY available 607
Quantity Price
1 - 24 $92.99
25 - 49 $83.69
50 - 99 $74.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $92.99

Key Specifications

Key Specifications