To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular TEE Adapter (8x8)M / (8x8)KF / (8x8)KF

If you have two devices but only one jack L-com's extensive line of splitter adapters will help get you connected. Each adapter features a compact plastic design with one plug and up to three jacks. Adapters are available with RJ11, RJ12, or RJ45 connectors allowing the right fit for your application. These adapters are perfect for adding an extra phone jack for a fax machine or modem. Telephone monitoring systems or test applications can benefit from a simple method to tap into an existing system jack.

Features
  • Modular tee adapters for connecting multiple devices to a single jack
  • Split two telephone devices to a single telephone jack
  • Adapt multiple data systems to a single data jack
  • Available with RJ11, RJ12, or RJ45 connectors to fit every application
  • Compact design with one plug and up to three jacks for convenience
Application
  • Telephony
  • Voice/Data applications
  • Telecommunications

SKU EC503-8
QTY available 77
Quantity Price
1 - 24 $13.59
25 - 49 $12.23
50 - 99 $10.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.59

Key Specifications

Key Specifications