To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com provides a range of MRJ21 (Mini RJ21) Ethernet cables, including Cat5e, breakout, straight, right, and patch panels that are designed to support network applications such as Gigabit Ethernet, Voice over Internet Protocol (VoIP), and Power over Ethernet (PoE). These options for cable connections include a straight, left, and right 45-degree angle, as well as an RJ45 breakout. We have developed our MRJ21 cables to support higher patch panel densities in telecom and building wiring applications. Make your purchase now to take advantage of our same-business-day shipping.

The MRJ21 Ethernet cable assemblies from L-com incorporate jackscrews for positive latching and secure cable retention that have been tested for 500 cycles of durability and are designed to meet or exceed Category 5e performance requirements. These Mini RJ21 Ethernet cables come in standard lengths of up to 10 meters, and all finished assemblies are fully UL listed. Our cable assemblies, which have three times the port density of standard RJ21 connections, are produced by Bel-Stewart, a market leader in the manufacturing of telecommunications equipment. These MRJ21 Ethernet cables provide different routing techniques for equipment and component racks.

Our 19-inch EIA rack-compatible or equipment cabinet-compatible MRJ21 patch panels are designed to be mounted there. With 48 total RJ45 ports, each of the eight cutting-edge MRJ21 ports' dependable connections may support up to 6 Gigabit Ethernet (1000Base-T) channels. The plug-and-play interface's labeling of each port enables quick installation, user-friendliness, and adaptability. These MRJ21 patch panels from L-com are fully insulated, with the shields connected to a common ground. Each panel contains forty-eight RJ45 ports on the front and eight MRJ21 ports on the back.

L-com's MRJ21 patch panels are compatible with 10Base-T, 100Base-T, and 1000Base-T applications that need four or fewer patch pairs. Our MRJ21 and RJ45 ports have high density, small form factor connections, pluggable architecture, and labels for easy identification. For more information on the MRJ21 Ethernet cables, including specifications, dimensions, and CAD drawings, refer to the PDF datasheet on our product pages for download.

L-com is a well-known provider of high-quality MRJ21 cables, and we are accessible by phone, chat, and email. Our products are in stock and ready for shipping. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. We are a custom Mini RJ21 Ethernet cable manufacturer are a top choice for your future projects because of our low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our MRJ21 Ethernet cables or other components.