To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OCC Category 5E Keystone Jack 110/RJ45 EIA568A/B Gray

L-com's keystone Category 5E 110 punch down style connectors offer an elegant choice for 110 punch down style connections. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Additionally, L-com offers a selection of jack colors to fit applications where color coding is required. Order online today!

Features
  • Available in Black, Blue, Green, Gray, Ivory, Orange, Red, Bright White, Office White and Yellow
  • RJ45 Keystone Category 5E jacks with 110 punch style connectors
  • Snap in keystone jack is fast and easy to install
  • Standard 110 IDC style termination on the back allowing for quick termination
Application
  • LAN
  • 10/100TX
  • Ethernet
  • Premise wiring

SKU MK110C5E-GRY
QTY available 34
Quantity Price
1 - 24 $3.29
25 - 49 $3.13
50 - 99 $2.96
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.29

Key Specifications

Key Specifications