L-com offers weatherproof cables that are used for manufacturing, harsh environments, industrial Ethernet, 10/100/1000 applications, as well as the process industry. These weatherproof outdoor patch cables are available in Cat5e, Cat6, Cat6a and Cat7. If you go to the custom cable configurator, we can also offer customized lengths. Make your purchase now to take advantage of our same business day shipping.

Some of our Ethernet weatherproof cables contain RJ45 connectors and a gel-filled coating that protects against moisture when used outside. These outdoor cables are protected against harm from solar exposure by the UV jacket. Some of the waterproof cables from L-com have 24 AWG solid conductors for termination into common IDC connectors. The Cat6 cords are EIA568 color-coded for compatibility with common setups and are ideal for PoE and PoE+ applications. Some of the Cat5e weatherproof outdoor cables are LSZH rated, and others are flex oil and UV resistant. We carry a variety of shielded, UTP, PUR, continuous flex, industrial, hi flex, double shielded and GigE cables.

L-com has one of the largest in-stock selections of weatherproof outdoor cables for domestic and international orders. You can access additional information and complete specifications by clicking on the data sheet link in the Downloads tab. Our e-commerce site offers a broad range of quality products, technical information, online support and more. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the weatherproof cables as per your requirements. Order now for same business day shipping!