To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Panel Mounted Coupler, RJ12 (6x6)

An exclusive from L-com is our extensive offering of compact panel-mount modular couplers. These unique couplers feature grooves that allow the use of retainers to mount the coupler into a panel. These couplers easily fit into panels up to 0.075" thick. Couplers are wired straight through for data and digital phone systems. At least two retainers (sold separately) are required to mount the couplers to a panel. Larger volume quotations are available; Contact us today!

Features
  • Integrated grooves for retainer clips to lock the coupler to a panel
  • Couplers mount into panels up to 0.075" thick
  • Panel Mount Couplers – RJ11, RJ12, and RJ45 for telephone and data applications
  • Same day shipping on most items; Order online today!
  • Straight through wired for telephone and data applications
Application
  • Ethernet
  • IDF/MDF
  • Voice/Video/Data
  • Telecommunications

SKU TDG1026A-6C
QTY available 3911
Quantity Price
1 - 24 $6.89
25 - 49 $6.20
50 - 99 $5.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.89

Key Specifications

Key Specifications