To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Plenum Rated Shielded Category 6a Cable, RJ45 / RJ45, 23AWG Solid, Blue, 15.0ft

Designed for environments where the strictest burn rating is required, L-com's shielded Plenum (CMP) Ethernet cables provide an ideal alternative to PVC jacketed cables. Featuring shielded RJ45 connectors and aluminized polyester shielded cable with drain wire, these assemblies are designed to protect against EMI/RFI while maintaining high performance data transmission characteristics. The cables meet the stringent CMP (Plenum) burn rating requirements and are suitable for in-wall or in-ceiling installations. These cables feature full 10-gig throughput and are rated for up to Category 6a applications. Ensure the protection of your investment by utilizing these L-com exclusive shielded plenum cables. Custom lengths and quantity pricing available. Talk to us about your project today!

Features
  • Plenum (CMP) and FT6 rated jacket is fire retardant for building code compliance and appropriate for in-wall or in-ceiling installation
  • F/UTP 100% coverage Aluminized polyester shield with drain wire for protection from EMI/RFI and grounding
  • Rated for Category 6a and used for hi-speed 10 Gigabit Ethernet networking
  • 23AWG Solid conductor construction is excellent for PoE applications
  • Available in White, Blue and Green with standard lengths up to 100ft; custom lengths are available upon request
Application
  • Network cabling run through Plenum or Riser spaces as well as general use
  • 10gig Category 6a / 10GBASE-T / 10/100/1000/10000 / IEEE 802.3an
  • PoE / PoE+ Applications
  • High speed data center applications and processing networks
  • SAN (Storage Area Networks) or MAN (Metropolitan Area Networks)

SKU TRD695APBLU-15
QTY available 66
Quantity Price
1 - 24 $56.99
25 - 49 $54.14
50 - 99 $51.29
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $56.99

Key Specifications

Key Specifications