To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium 10/100Base-T Crossover Cable, Black 10.0 ft

Designed for today's high-density patch panels, these unique Category 5E molded cross-over patch cables feature an easy to depress "shark fin" snagless mold boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each cable is tested for Category 5E performance to ensure you get maximum speed out of your network. Contact us today for your patch cable needs!

Features
  • Molded Category 5E RJ45 Cross-Over Patch Cables for Ethernet Applications
  • 4-Pair Stranded Category 5E cable for compatibility with today's networks
  • Molded snagless boot with an easy to depress latch makes patching easier
  • Cross-over wired to uplink between hubs and switches
  • Available in Blue, Black, Red, Green, and Yellow . This cable color is black
Application
  • LAN
  • 10/100 Ethernet
  • Hub/switch uplink

SKU TRD815CRBLK-10
QTY available 7974
Quantity Price
1 - 24 $11.39
25 - 49 $10.25
50 - 99 $9.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.39

Key Specifications

Key Specifications