To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium Cat6a Cable, RJ45 / RJ45, Black 2.0 ft

Item # TRD695ABLK-2
Availability
135
07/08/2024 * Up to 215
Call Us * Over 215
*Estimated Availability
Price Table
Quantity Price
1 - 24 $19.79
25 - 49 $18.80
50 - 99 $17.81
100 + Call Us
Add to Cart

Description

L-com's TRD695A Cat6a cable series offers high performance at a reasonable price. The TRD695A Cat6a cable series supports 10 Gigabit Ethernet speeds at frequencies up to 500MHz. These robust Cat6a cables are perfect for high speed computing applications often found in data centers. Aluminized polyester foil shielding reduces EMI/RFI and enhances overall performance. Order online today!

Features
  • Used for hi-speed 10 Gigabit Ethernet networking
  • Foil shielded cable helps reduce EMI/RFI
  • Supports 500 MHz frequencies for high speed networks
  • 26 AWG stranded conductors provide flexibility
  • RoHS compliant
Application
  • 10GBASE-T
  • IEEE 802.3an
  • High speed data center applications
  • SAN (Storage Area Networks)
  • MAN (Metropolitan Area Networks)


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories