To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 10.0 ft

Designed for today's high-density patch panels, these unique Category 5E molded Ethernet patch cables feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each Ethernet patch cable is tested for Category 5E performance to ensure you get maximum speed out of your network. Contact us today for your next Ethernet patch cable needs!

Features
  • Category 5E performance for Hi-speed networking applications
  • Molded snagless boot with an easy to depress latch makes patching easier
  • 50u Gold plated contacts for superior durability with 24AWG stranded conductors
  • Your choice of up to nine different colors. This cable color is blue
  • This cable is 10.0 feet long

SKU TRD815BL-10
QTY available 16647
Quantity Price
1 - 24 $4.99
25 - 49 $4.49
50 - 99 $3.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $4.99

Key Specifications

Key Specifications