To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium Category 5E Patch Cable, RJ45 / RJ45, Red 75.0 ft

Designed for today's high-density patch panels, these unique Category 5E molded patch cables feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each cable is tested for Category 5E performance to ensure you get maximum speed out of your network. Contact us today for your patch cable needs!

Features
  • Category 5E performance for Hi-speed networking applications
  • Molded snagless boot with an easy to depress latch makes patching easier
  • 50u Gold plated contacts for superior durability
  • Your choice of up to nine different colors. This cable color is red
  • Available in lengths up to 100 feet. This cable is 75.0 feet long

SKU TRD815R-75
QTY available 488
Quantity Price
1 - 24 $56.99
25 - 49 $51.29
50 - 99 $45.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $56.99

Key Specifications

Key Specifications