Premium Category 5E Patch Cable, RJ45 / RJ45, White 50.0 ft

SKU TRD815WHT-50
QTY available 152
Quantity Price
1 - 24 $38.19
25 - 49 $34.37
50 - 99 $30.55
100 + Call Us
Price $38.19

All Prices are in US Dollars and do not include duties



Designed for today's high-density patch panels, these unique Category 5E molded patch cables feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each cable is tested for Category 5E performance to ensure you get maximum speed out of your network. Contact us today for your patch cable needs!

Features
  • Category 5E performance for Hi-speed networking applications
  • Molded snagless boot with an easy to depress latch makes patching easier
  • 50u Gold plated contacts for superior durability with 24AWG stranded conductors
  • Your choice of up to nine different colors. This cable color is white
  • Available in lengths up to 100 feet. This cable is 50.0 feet long