Premium Plenum (CMP) Cat6a Cable Assemblies RJ45 10-Gig Shielded Network Patch Cables- White![]() Plenum Rated Shielded Category 6a Cable, RJ45 / RJ45, 23AWG Solid, White, 2.0ft
TRD695APWHT-2
$38.79
![]() Plenum Rated Shielded Category 6a Cable, RJ45 / RJ45, 23AWG Solid, White, 3.0ft
TRD695APWHT-3
$41.99
![]() Plenum Rated Shielded Category 6a Cable, RJ45 / RJ45, 23AWG Solid, White, 5.0ft
TRD695APWHT-5
$44.19
Designed for environments where the strictest burn rating is required, L-com's shielded Plenum (CMP) Ethernet cables provide an ideal alternative to PVC jacketed cables. Featuring shielded RJ45 connectors and aluminized polyester shielded cable with drain wire, these assemblies are designed to protect against EMI/RFI while maintaining high performance data transmission characteristics. The cables meet the stringent CMP (Plenum) burn rating requirements and are suitable for in-wall or in-ceiling installations. These cables feature full 10-gig throughput and are rated for up to Category 6a applications. Ensure the protection of your investment by utilizing these L-com exclusive shielded plenum cables. Custom lengths and quantity pricing available. Talk to us about your project today!
|
![]() |