Pull Through RJ45 Plug, Unshielded, Category 5e, Pkg/100

SKU TDPTC5E
QTY available 890
Quantity Price
1 - 24 $54.99
25 - 49 $52.24
50 - 99 $49.49
100 + Call Us
Price $54.99

All Prices are in US Dollars and do not include duties



Simplify RJ45 plug terminations with these special, easy to use pull-through plugs. They are designed for the conductors to be pulled completely through the connector and out the front. The crimp tool then cuts the wires, terminates the pins and crimps the strain relief simultaneously. This allows technicians to easily verify proper wiring order and to maintain the twisted pairs as far into the plug as possible. This reduces scrap and gives reliable performance even for technicians who are not experts at termination. Available in shielded or unshielded and Category 5e or Category 6. The proper crimp tool is HT-TDPT Try these ingenious new plugs today.

Features
  • Designed for solid or stranded conductors with an OD of 0.37" to .040" in the 24AWG to 26AWG range
  • 50u gold plating and shielded versions use copper alloy shielding
  • Durability is minimum of 200 mating cycles
  • Proper crimp tool is HT-TDPT
  • Packaged in bags of 100

Application
  • Cable assembly, cable Repair and general terminations
  • LAN
  • Premise Wiring
  • Ethernet and Telecommunications
  • 10/100/1000


Documents and Resources