To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Reverse Cable Adapter RJ11 (6X4), Male/Female, 10 in.

Quickly reverse the polarity for telephone connections with L-com's exclusive cross-wired cable extension. This 10-inch extension cable is USOC cross-wired for analog telephone systems. One end has a RJ11 (6x4) plug while the other end has an RJ11 jack making an inline change easy to install. A 10-inch piece of flexible flat modular cable is perfect for telephone and low speed data applications. Same day shipping on most items; Order online today!

Features
  • RJ11 Plug to jack cross wired adapter cables to reverse polarity for telephone connections
  • USOC cross-wired for analog telephone systems
  • Popular RJ11 (6x4) plug and jack extension fits most phone systems
  • 10-inch piece of flexible flat modular cable is perfect for telephone and low speed data applications
  • Same day shipping on most items; Order online today!
Application
  • Telecommunications
  • Voice/Data
  • Premise wiring
  • Networking

SKU TDC48R
QTY available 1215
Quantity Price
1 - 24 $6.69
25 - 49 $6.02
50 - 99 $5.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.69

Key Specifications

Key Specifications