RJ45 and RJ12 Crimp Tool Kit with Plugs

SKU TCK68MOD
QTY available 39
Quantity Price
1 - 9 $119.99
10 - 24 $115.19
25 - 99 $110.39
100 + Call Us
Price $119.99

All Prices are in US Dollars and do not include duties



Every installer should have the right tools on hand for quick and easy cable termination. This convenient kit includes our most popular crimp tool along with a selection of plugs for field termination of telephone and data connections. Each kit includes a robust all in one crimp tool capable or crimping RJ11, RJ12, and RJ45 plugs. The compact four-compartment case is perfect for storing all the plugs that are included. Plugs included include 20 each of RJ11/12, and RJ45 styles with versions for both flat and round style cables. Save money by purchasing all the parts you need in one convenient kit. Order online today!

Features
  • Modular Plug Crimping Kit including RJ11/12 and RJ45 connectors and crimp tool
  • Compact four-compartment case is perfect for storing spare plugs
  • Robust tool can crimp RJ11, RJ12, and RJ45 plugs
  • Includes 20 Each RJ45, RJ11/12 for both flat and round cables
  • Same day shipping on most items; Order online today!

Application
  • Modular cable assembly
  • Modular cable repair
  • Premise wiring
  • Network installation


Documents and Resources

Key Specifications

Key Specifications

Tool Type
Crimp Kit