RJ45 Crimp Tool

SKU HT210A
QTY available 28
Quantity Price
1 - 24 $48.19
25 - 49 $45.78
50 - 99 $43.37
100 + Call Us
Price $48.19

All Prices are in US Dollars and do not include duties



L-com's economical medium service RJ45 crimp tool is the right choice where the expense of a professional grade tool is not wanted. Featuring carbon steel dies, these RJ45 crimp tools provide a quality crimp for RJ style plugs. Each tool is made with an all steel frame to insure a long service life. A built in cable cutter allows for faster cable prep with just one tool. Improve your RJ45 plug terminations by getting a new L-com RJ45 crimp tool today.

Features
  • All steel construction with plastic handle grips for overall comfort
  • Carbon steel dies insure a quality crimp for connectors
  • Crimp tools are available for RJ22 (handset), RJ11, RJ12, or RJ45 style modular plugs
  • Medium service modular crimp tools for RJ style modular plugs
  • Typically ships from stock for fast delivery

Application
  • Cable assembly
  • Cable installation
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Tool Type
Crimper, Cutter and Stripper