RJ45 Protective Covers for Jacks, Pkg/100

SKU MP45J
QTY available 294
Quantity Price
1 - 24 $48.05
25 - 49 $45.65
50 - 99 $43.25
100 + Call Us
Price $48.05

All Prices are in US Dollars and do not include duties



Stop damage from by dirt and debris for open RJ45 ports and unused plugs. L-com's unique RJ45 covers protect your valuable ports and cables. Made from flexible PVC, these covers attach easily and stay in place with a snug friction fit. Jack covers feature a low profile knob making for easy removal when the port in needed again. Plug covers also protect the delicate locking tab on modular plugs. Packaged in bags of 100 pieces and shipped from a vast stock for large projects.

Features
  • Jack covers feature a low profile knob for easy removal
  • Packaged in bags of 100 pieces
  • Plug covers protect the delicate locking tab on modular plugs
  • Flexible PVC attaches easily and stays in place with a snug friction fit
  • Protective covers for RJ45 connectors

Application
  • Cable maintenance
  • Data center
  • MDF/IDF

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Dust Cap
Connector Series
RJ45