To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Shielded Cat. 5E Cross-Over Patch Cable, RJ45 / RJ45, 90.0 ft

For protection against EMI/RFI interference L-com's Shielded Cross-over Patch Cables are ideal. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. This series is EIA568 Cross wired to uplink between hubs and switches. Larger volume quotations are available; Contact us today!

Features
  • Category 5E rated for High Speed Network Performance
  • Aluminized Polyester Shield for protection from EMI
  • EIA568 cross-wired to uplink between hubs and switches
  • 26AWG stranded conductors for flexibility
  • Available in lengths from 2 Ft to 100
Application
  • LAN
  • 10/100 Ethernet
  • Hub/switch uplink

SKU TRD855XCR-90
QTY available 3295
Quantity Price
1 - 24 $97.99
25 - 49 $88.19
50 - 99 $78.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $97.99

Key Specifications

Key Specifications