To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Shielded Cat 6 Cable, RJ45 / RJ45 Plenum Jacket, White 1.0 ft

Designed for environments where PVC's combustive toxicity is restricted, L-com's shielded Plenum (CMP) Ethernet cables provide the ideal alternative. Featuring shielded RJ45 connectors and aluminized polyester shielded cable with drain wire, these assemblies are designed to protect against EMI/RFI while maintaining high performance data transmission characteristics. The cables meet the stringent CMP (Plenum) burn rating requirements as well. Ensure the protection of your investment by utilizing these L-com exclusive shielded plenum cables. Custom lengths and quantity pricing available. Talk to us about your project today!

Features
  • Plenum (CMP) jacketed shielded Ethernet cable, fire retardant for building code compliance
  • Aluminized polyester shield for protection from EMI/RFI
  • Category 6 rated for high-speed network performance
  • 23AWG solid conductors
  • Stock lengths up to 100 ft for direct runs to equipment
Application
  • Network cabling run through Plenum airspaces
  • Industrial Ethernet
  • 802.3ab Gigabit Ethernet
  • 10/100/1000 applications
  • High speed LAN applications

SKU TRD695SPL-1
QTY available 357
Quantity Price
1 - 24 $35.19
25 - 49 $33.43
50 - 99 $31.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $35.19

Key Specifications

Key Specifications