Shielded Category 5E Keystone Jack 110/RJ45 EIA568A/B

Item # MJS110C5E-S
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

L-com's shielded, keystone Category 5E 110 Punch down style jack is color coded for both EIA/TIA568 A and B standards for compatibility with any installation. This shielded Cat 5E 110 keystone jack offers maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. Large volume quotations are available for installers and contractors looking to save money. Contact us today!

Features
  • It is recommended to use a hand crimp tool on this product
  • RJ45 shielded keystone Category 5E jack with 110 punch style connector
  • Snap in keystone jack is fast and easy to install
  • Shielding protects against EMI/RFI interference
  • Standard 110 IDC style termination allows for quick termination
Application
  • 10/100TX
  • Ethernet
  • LAN
  • Premise wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov