To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Shielded Category 6A RJ45 Plug (8x8) for Small OD Conductors, Pkg/50

Finding the right modular plug has never been easier with L-com's extensive line of products. Stewart's staggered-pin category 6A rated RJ45 crimp plug is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. An integrated strain relief boot holds the cable in the proper position while crimping and provides protection to the cable connection after installation. This plug is specifically designed for small OD conductors. Same day shipping on most items; Order online today!

Features
  • Plug is designed to terminate conductor/insulation OD of 0.033-0.038" & strain relief boot is designed for a cable OD of 0.230-0.250"
  • Plugs are packaged 50 pieces per bag
  • Recommended crimp tool: HTS8200
  • Shielded High-Performance RJ45 plug for demanding EMI/RFI Environments that is fully compliant with EIA/TIA 568B.2-10 and IEC 60603-7-51 standards for 10Gigabit CAT6a speeds
  • Unique mechanical design containing a wire aligner and load bar to ensure easy and accurate assembly along with 360-Degree strain relief for superior shield termination plus slim line boot offers integrated strain relief and latch protection without increasing the overall width of the plug for space sensitive applications

SKU TSP6188S-50
QTY available 129
Quantity Price
1 - 9 $263.99
10 - 24 $253.43
25 - 99 $242.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $263.99

Key Specifications

Key Specifications