Ethernet Shielded Category 8 RJ45 Field Termination Plug, Rated for 25-40gig, Ruggedized Metal Design, 22-26AWG, PoE Plus Plus Rated

SKU TSPFTC8S
QTY available 725
Quantity Price
1 - 24 $20.59
25 - 49 $19.56
50 - 99 $18.53
100 + Call Us
Price $20.59

All Prices are in US Dollars and do not include duties



L-com's TSPFTC8S field terminable Category 8 rated plug is suitable for 10, 25 or 40 Gigabit networks. Termination is quick, easy, repeatable and does not require any special tools. Rated for 4 pair, PoE++ applications, this plug can be mated and unmated even while under electrical load without fear of damage. A metal shell provides shielding from EMI and RFI and makes the plug more durable than a plastic alternative. Accepts solid or stranded conductor cable equally. Each plug comes with an IDC cap, dust cap and installation instructions. Order online today.

Features
  • Easy to use 25 and 40gig rated Cat 8 field termination RJ45 (8x8) plug
  • Tool-less termination is predictable, easy and accommodates 22-26AWG solid or stranded wire
  • Meets or exceeds ANSI/TIA-568.2-D Category 8 and IEC 802.3bt PoE++ standards
  • Recommended for cables with an outer diameter of 0.26-0.33" (6.5-8.5mm)
  • Durable metal shell provides EMI/RFI protection and rugged strength when compared to plastic alternatives

Application
  • Category 6a, 7 and 8 networks
  • Industrial monitoring and control
  • Test and measurement
  • Field installations and repair
  • I/O connectivity