To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Shielded M12 8 Pin A-Code Female Right Angle Field Termination Connector, 24-20AWG

Item # M12FT8AF90S
Availability
153
Price Table
Quantity Price
1 - 24 $90.99
25 - 49 $86.44
50 - 99 $81.89
100 + Call Us
Add to Cart

Description

Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 A-Code 8-Position Field Termination Connectors to meet those needs and more. They are suitable for terminating 24AWG to 20AWG conductors and require no special tools. The connectors are IP67 rated and available in male, female, unshielded, shielded and right angle versions. All connectors are straight wired. Contact us with your M12 applications today.

Features
  • Fit for 24AWG to 20AWG solid conductors with no special tools required for termination
  • IP67 rated when properly mated with temperature range: -40°C to +85°C
  • Recommended torque value: 0.6Nm
  • Shielded M12, 8 Position, A-Coded (single keyway) Female Right Angle Field Termination Connector suitable for straight wire applications such as sensors or actuators
  • Fit for cables with an overall OD of 0.24"-0.31" (6.0mm to 8.0mm)
Application
  • Field Technicians and Installers
  • Food and beverage services
  • Material handling
  • Factory automation controls and equipment
  • Sensor, Actuator or Fieldbus applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories