To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Shielded Modular Plug, RJ45 (8x8), Single

Finding the right modular plug has never been easier with L-com's extensive line of products. This shielded RJ45 crimp plug is easy to terminate with no management bar or special crimp rings required. The shielding protects against EMI/RFI interference and maintains proper ground connection to shielded jacks. A radius cable entry helps to maintain cable pairs for category rated cables. Same day shipping on most items; Order online today!

Features
  • Shielded RJ45 crimp plug (8X8) accepts solid or stranded cable
  • Radius cable entry maintains cable pairs for category rated cables
  • Superior two-prong contact design works for both Solid or Stranded conductors
  • Shielding protects against EMI/RFI interference and maintains proper ground connection
  • Plugs are packaged individually
Application
  • Industrial Ethernet
  • LAN
  • Premise wiring
  • Telecommunications

SKU T8P8CSR
QTY available 35924
Quantity Price
1 - 24 $1.55
25 - 49 $1.40
50 - 99 $1.24
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.55

Key Specifications

Key Specifications