To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

The RJ45 connectors from L-com are the standard interface for connecting a computer to a local area network (LAN). These RJ45 plugs were initially created for telephone conversations, however, they are currently utilized in many different applications. We offer Ethernet Cat5e, Cat6 shielded, and high-performance RJ45 connectors, as well as Snap-On plug boots. Make your purchase now to benefit from same business day shipping.

We offer RJ45 plugs that are excellent solutions for demanding EMI or RFI environments. These plugs have a unique metallic strain relief that provides superior cable retention and a reliable 360-degree shielding contact. L-com’s connectors are suitable for premise wiring, cable assembly, cable repair, and telecommunications applications.

The short body design of our shielded Category 5e and cat6 RJ45 connectors with load bar simplifies termination, and two-point contact works equally well with solid or stranded conductors. These connectors are EIA568 compliant for high-speed networks. L-com’s high-performance Cat6-rated, shielded RJ45 connector allows users to terminate the cable with large OD (outer diameter) conductors. These RJ45 plugs contain metallic strain relief that can accommodate large OD cables up to 0.310 inches and will terminate conductors in the 0.044 to 0.048 inches range.

L-com’s Snap-on snagless strain relief boots fit cable ODs up to 0.236 inches and are available in gray, black, blue, green, ivory, red, white, and yellow colors to simplify cable organization and tracking. The RJ45 connectors TDS8PC5 and TDS8PC6 are compatible with these boots. Additional specifications, dimensions, and CAD drawings for these parts are available on our downloadable PDF datasheets.

L-com has one of the largest in-stock selections of RJ45 connectors for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. Our e-commerce site offers a broad range of quality products, technical information, online support, and more. If you have any inquiries about our RJ45 plugs or other components, kindly contact our professional technical support and sales teams. Order your RJ45 connector or connectors now to take advantage of same business day shipping!