To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Stainless Wall Plate for 1 Keystone Jack

L-com's extensive line of stainless steel wall plates is the perfect choice for high EMI/RFI environments. Perfect for environments where traditional plastic plates will not work, these metal wall plates are rugged and offer additional protection from EMI/RFI interference. These plates are available with one or two standard keystone openings.

Features
  • Industry recognized keystone opening for compatibility with most keystone jacks
  • Rugged metal surface for tough industrial environments
  • Shipped with a protective cover to prevent damage or scratches to the plate
  • Available with 1 or 2 Keystone openings
  • Stainless steel wall plate for high EMI/RFI environments or medical applications
Application
  • Network installation
  • Telecommunications
  • LAN
  • Voice/data

SKU ECP001
QTY available 102
Quantity Price
1 - 24 $7.39
25 - 49 $7.02
50 - 99 $6.65
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.39

Key Specifications

Key Specifications