Description
A New Generation Ultra PoE Managed Switch with Advanced L2/L4 Switching and Security Planet GS-4210-16UP4C is a cost-optimized, 1U, Gigabit Ultra PoE Managed Switch featuring Planet intelligent PoE functions to improve the availability of critical business applications. It provides IPv6/IPv4 dual stack management and built-in L2/L4 Gigabit switching engine along with 16 10/100/1000BASE-T ports featuring 60-watt Ultra PoE and 4 additional Gigabit TP/SFP combo ports. With a total power budget of up to 400 watts for different kinds of PoE applications, respectively, the GS-4210-16UP4C provides a quick, safe and cost-effective Ultra PoE network solution for small businesses and enterprises. 60 Watts of Power over 4-pair UTP The GS-4210-16UP4C Ultra PoE solution adopts the IEEE 802.3at/af standard. Instead of delivering power over 2-pair twisted UTP - be it end-span (Pin 1, 2, 3 and 6) or mid-span (Pin 4, 5, 7 and 8), it provides the capability to source up to 60 watts of power by using all the four pairs of standard Cat.5e/6 Ethernet cabling. In the new 4-pair system, two PSE controllers will be used to power both the data pairs and the spare pairs. It can offer more PoE applications, such as:
As it is the managed PoE switch for surveillance, wireless and VoIP networks, the GS-4210-16UP4C features the following special PoE management functions:
Supporting both IPv6 and IPv4 protocols, the GS-4210-16UP4C helps the SMBs to step in the IPv6 era with the lowest investment as its network facilities need not be replaced or overhauled if the IPv6 FTTx edge network is set up. Robust Layer 2 Features The GS-4210-16UP4C can be programmed for advanced switch management functions such as dynamic port link aggregation, 802.1Q VLAN and Q-in-Q VLAN, Multiple Spanning Tree Protocol (MSTP), loop and BPDU guard, IGMP snooping, and MLD snooping. Via the link aggregation, the GS-4210-16UP4C allows the operation of a high-speed trunk to combine with multiple ports, and supports fail-over as well. Also, the Link Layer Discovery Protocol (LLDP) is the Layer 2 protocol included to help discover basic information about neighboring devices on the local broadcast domain. Efficient Traffic Control The GS-4210-16UP4C is loaded with robust QoS features and powerful traffic management to enhance services to business-class data, voice and video solutions. The functionality includes broadcast/multicast storm control, per port bandwidth control, IP DSCP QoS priority and remarking. It guarantees the best performance for VoIP and video stream transmission, and empowers the enterprises to take full advantage of the limited network resources. Powerful Security Planet GS-4210-16UP4C offers comprehensive IPv4/IPv6 Layer 2 to Layer 4 Access Control List (ACL) for enforcing security to the edge. It can be used to restrict network access by denying packets based on source and destination IP address, TCP/UDP ports or defined typical network applications. Its protection mechanism also comprises 802.1X port-based user and device authentication, which can be deployed with RADIUS to ensure the port level security and block illegal users. With the protected port function, communication between edge ports can be prevented to guarantee user privacy. Furthermore, Port security function allows to limit the number of network devices on a given port. Advanced Network Security The GS-4210-16UP4C also provides DHCP snooping, IP source guard and dynamic ARP inspection functions to prevent IP snooping from attack and discard ARP packets with invalid MAC address. The network administrators can now construct highly-secure corporate networks with considerably less time and effort than before. Friendly and Secure Management For efficient management, the GS-4210-16UP4C is equipped with web, Telnet and SNMP management interfaces. With the built-in web-based management interface, the GS-4210-16UP4C offers an easy-to-use, platform-independent management and configuration facility. By supporting the standard SNMP, the switch can be managed via any standard management software. For text-based management, the switch can be accessed via Telnet. Moreover, the GS-4210-16UP4C offers secure remote management by supporting SSH, SSL and SNMP v3 connections which encrypt the packet content at each session. Flexibility and Long-distance Extension Solution The four mini-GBIC slots built in the GS-4210-16UP4C support SFP auto-detection and dual speed as it features 100BASE-FX and 1000BASE-SX/LX SFP (Small Form-factor Pluggable) fiber transceivers to uplink to backbone switch and monitoring center in long distance. The distance can be extended from 550 meters to 2 kilometers (multi-mode fiber) and up to above 10/20/30/40/50/70/120 kilometers (single-mode fiber or WDM fiber). They are well suited for applications within the enterprise data centers and distributions. Intelligent SFP Diagnosis Mechanism The GS-4210-16UP4C supports SFP-DDM (Digital Diagnostic Monitor) function that can easily monitor real-time parameters of the SFP for network administrator, such as optical output power, optical input power, temperature, laser bias current and transceiver supply voltage. Features
Application
![]() Similar Products |