To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Hirschmann Unmanaged SPIDER 3 Port 10/100 Ethernet Rail Switch

The Hirschmann SPIDER unmanaged Industrial Ethernet Rail Switches are the perfect small form factor solution for your Industrial Ethernet connectivity needs. Each Switch features store and forward operation which stops corrupt packets from entering your network and five RJ45 10/100Base-TX Ethernet (10 Mbit/s) and Fast-Ethernet (100 Mbit/s) Ports, which support auto-crossing, auto-negotiation, and auto-polarity. The SPIDER family utilizes a 24V DC Power source (sold seperately) and is DIN rail mountable. As an authorized Hirschmann reseller, we can bid on RFQs for any Hirschmann part numbers. Contact us to request a non-obligatory quote!

Features
  • Rugged case allows for use in harsh enviroments.
  • Small form factor allows for greater port density.
  • Easy to use plug and play design.
Application
  • Factory floor settings
  • Warehouse networking
  • Water treatment plants

SKU SWTC-SPIDER3TX
QTY available Call us
Quantity Price
1 - 9 $123.99
10 - 24 $121.51
25 - 99 $119.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $123.99

Key Specifications

Key Specifications