To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IES-Series 10 Port Industrial Ethernet Switch 8x RJ45 10/100TX 2x Duplex SC 100FX Multimode 2km

L-com's IES-Series Industrial Ethernet Switch line offers ease of deployment, cost savings and robust switching. These rugged Industrial Ethernet switches feature a combination of auto-negotiating double or triple speed ports including 10/100TX RJ45, 10/100/1000TX RJ45, 100FX SC, and 1000FX SFP as well as easy to read system status LEDs. These switches are powered by an external 24V DC Industrial Power Supply, (Sold Separately) and feature standard 35mm DIN rail mounting brackets. An IP40 aluminum alloy shell protects the part and the case's ribbed heat-removal design satisfies harsh environment and industrial requirements. The fan-less design greatly extends the mean time between failures (MTBF). The IES-series switches are unmanaged and can be installed in minutes providing industrial network connectivity for myriad applications including industrial automation, factory automation, process control networking and energy network connectivity. They support Ethernet standards such as IEEE 802.3, 802.3u and 802.3ab and compliant devices such as PLC's and media convertors as well as IP enabled meters, valves and drives.

Features
  • IES Series switches are an unmanaged, plug & play design with LED indicators that are easy to install on standard 35mm DIN rails
  • IES-2210-M2 is a 10 port Industrial Ethernet Switch with 8x 10/100TX RJ45 ports and 2x Duplex 100FX Multimode 2km SC ports
  • Power Consumption: 24V (24V Industrial Power Supply, Sold Seperately)
  • Auto-MDI/MDI-X ports support straight or crossover cables and Full or Half-duplex modes with Auto-detect
  • Operating Temperature of -40C to +85C meets harsh industrial requirements; IP40 Aluminum alloy heat-sink shell and fan-less design greatly extends MTBF
Application
  • Factory Automation, Process Control or Process Industry Networking
  • Industrial Ethernet
  • IP enabled devices such as meters, valves or drives
  • Energy Networks
  • SCADA

SKU IES-2210-M2
QTY available 14
Quantity Price
1 - 4 $655.00
5 - 9 $628.80
10 - 24 $602.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $655.00

Key Specifications

Key Specifications