To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

NETGEAR 10/100/1000Mbps 8 Port RJ45 Switch

NETGEAR's Gigabit Switches offer users high-speed network connections in a compact cost effective switch. The GS series switches feature auto-negotiation between 10, 100 and 1000MB connections allowing users to migrate to higher speeds over time. With Auto uplink and full duplex operation, these NETGEAR Gigabit switches make connections simple and fast. Includes an external power supply. As an authorized NETGEAR reseller, we can bid on RFQs for any NETGEAR part numbers. Contact us to request a non-obligatory quote!

Features
  • Plug and play operation provides ease of use.
  • Auto-negotiation provides compatability to older equipment.
  • Small footprint leaves room for other equipment.
Application
  • Basic workgroups.
  • Household networks.
  • Small office LANs.

SKU SWTC-GS108NA
QTY available 1
Quantity Price
1 - 9 $149.99
10 - 24 $146.99
25 - 99 $143.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $149.99

Key Specifications

Key Specifications