NETGEAR 10/100/1000TX 24 Port Gigabit Ethernet Switch + 2 Optional SFP Fiber Ports

Item # SWTC-GS724TV4
Availability
Call Us
Price Table
Quantity Price
1 - 9 $520.00
10 - 24 $509.60
25 - 99 $499.20
100 + Call Us
Add to Cart

Description

This NETGEAR 24-port Gigabit Ethernet Switch is high on value and capability. With 24 10/100/1000Mbps ports, each capable of powering 2000Mbps of data throughput in full-duplex mod, plus two optional fiber ports, the SWTC-GS724T provides a fast backbone and connects servers or power users, delivering large amounts of multimedia, image, and video information in no time at all. In addition, an intuative, web-browser interface offers SimpleSmart Switch management, making it a snap to monitor switch performance, configure ports, even set up port trunks, VLANs, and traffic prioritization. Aleternatively, use SNMP-based software to manage your Smart Switch. As an authorized NETGEAR reseller, we can bid on RFQs for any NETGEAR part numbers. Contact us to request a non-obligatory quote!

Features
  • Management software allows precise control of ports and traffic.
  • 24 Gigabit ethernet ports provide a large backbone for multiple systems.
  • Two SFP ports allow flexability an capacity for many fiber applications.
Application
  • Multi-user workgroups.
  • Office buildings.
  • Large network backbones.


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov