To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Netgear 8 Port 10 Gigabit Rackmount Switch

Item # SWTC-XS708E
Availability
Call Us
Price Table
Quantity Price
1 - 4 $1,650.00
5 - 9 $1,584.00
10 - 24 $1,518.00
25 + Call Us
Add to Cart

Description

The Netgear SWTC-XS708E Unmanaged Plus 10 Gigabit Switch provides a simple to set up and use high speed networking solution. This switch provides 8 10 Gig RJ45 ports and one SFP+ slot to provide additional network flexibility. With the ability to rack mount, or simply use this as a standalone switch, the SWTC-XS708E is a versitile tool to upgrade into a 10G network. As an authorized Netgear reseller, we can bid on RFQs for any Netgear part numbers. Contact us to request a non obligatory quote!

Features
  • Plug and Play design for ease of use
  • 1 SFP+ port allows for a 10G fiber uplink
  • Ability to use as a standalone or rack mount switch
Application
  • Data centers
  • Upgrading older networks
  • High speed network requirements


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov